DIN rail connector, UMSTBVK (1788033)

DIN rail connector, UMSTBVK 1788033

Product Details:

Manufacturer part number: 1788033

Brand: PHOENIX CONTACT

Price: 16.47

Delivery time: 22 Days


Technical Data:

Number of poles: 13

Length: 42.5 mm

Height at lowest possible mounting height: 34.6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1788033

Part Number
1788033
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of poles Length
(mm)
Height at lowest possible mounting height
(mm)

16.47 €

50 22 Days 1342.534.6

Loading...

  1. 1

Basic information

Mounting method - Colour Green Rated voltage(V) 320
Operation temperature(°C) -|- Number of clamp positions per pole - Inflammability class of insulation material acc. with UL94 V0
Width/grid dimension(mm) 5.08 Closing plate required true Type of electrical connection 1 -
Type of electrical connection 2 - Drill hole distance centrically(mm) - Transparent false
Connectable conductor cross section solid-core(mm²) 0.2|2.5 Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.25|2.5 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.2|2.5
Connectable conductor cross section multi-wired(mm²) 0.2|1 Material insulation body Other Connection position -
Rated current In(A) 12 Explosion-tested version 'Ex e' false

This page is DIN rail connector, UMSTBVK, part number 1788033.
You can find the detail information about specifications and dimensions on part number 1788033.

Variation of this product

Part Number
1788075
1788282
1788318
1788321
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of poles Length
(mm)
Height at lowest possible mounting height
(mm)

21.10 €

50 22 Days 1742.534.6

21.98 €

50 22 Days 1942.5234.5

25.45 €

50 22 Days 2234.542.5

26.60 €

50 22 Days 2334.542.5

Tech Support