Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2905340
Part Number
|
---|
2905340 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting method | With remote signalling contact | Construction size | Voltage protection level (kV) | Max. continuous voltage AC (V) | Nominal voltage AC (V) | Voltage protection level L-N (kV) | Voltage protection level N-PE (kV) | Integrated backup fuse | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
357.90 € | 1 | 25 Days | DIN rail (top hat rail) 35 mm | true | 3 modular spacing | 1.5 | 350 | 240 | 1.5 | 1.5 | false |
Loading...
Number of conductors (without earthing) | - | Nominal discharge surge current (8/20)(kA) | 20 | Nominal voltage DC(V) | - |
---|---|---|---|---|---|
Category type 2 | true | Signalling at the device | Optic | Max. continuous voltage DC(V) | - |
Degree of protection (IP) | - | Max. PV-voltage(V) | - | Max. conductor cross section solid (solid, stranded)(mm²) | 25 |
Max. conductor cross section flexible (fine-strand)(mm²) | 16 | System configuration DC | - | System configuration IT | - |
System configuration TN | - | System configuration TN-C | - | System configuration TN-S | - |
System configuration TT | - | System configuration other | - | System configuration TN-C-S | - |
Max. discharge surge current (8/20)(kA) | - | Short-circuit breaking capacity (Isccr)(kA) | - |
This page is Type 2 surge arrester, Plug-in surge arrester, VAL-SEC, part number 2905340.
You can find the detail information about specifications and dimensions on part number 2905340.
Configure
Basic Attributes
Type
Mounting method
With remote signalling contact
Construction size
Voltage protection level(kV)
Max. continuous voltage AC(V)
Nominal voltage AC(V)
Voltage protection level L-N(kV)
Voltage protection level N-PE(kV)
Integrated backup fuse
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2905337 |
2905338 |
2905339 |
2905341 |
2905342 |
2905343 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting method | With remote signalling contact | Construction size | Voltage protection level (kV) | Max. continuous voltage AC (V) | Nominal voltage AC (V) | Voltage protection level L-N (kV) | Voltage protection level N-PE (kV) | Integrated backup fuse |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
201.10 € | 1 | 7 Days | DIN rail (top hat rail) 35 mm | true | 1 modular spacing | 1.5 | 350 | 240 | 1.5 | - | false | |||
309.10 € | 1 | 7 Days | DIN rail (top hat rail) 35 mm | true | 2 modular spacing | 1.5 | 350 | 240 | 1.5 | 1.5 | false | |||
300.00 € | 1 | 7 Days | DIN rail (top hat rail) 35 mm | true | 2 modular spacing | 1.5 | 350 | 240 | 1.5 | - | false | |||
171.60 € | 2 | 7 Days | DIN rail (top hat rail) 35 mm | false | 1 modular spacing | 1.5 | 350 | 240 | 1.5 | 1.5 | false | |||
175.60 € | 2 | 7 Days | DIN rail (top hat rail) 35 mm | false | 1 modular spacing | 1.5 | 350 | 240 | 1.5 | - | false | |||
269.70 € | 1 | 9 Days | DIN rail (top hat rail) 35 mm | false | 2 modular spacing | 1.5 | 350 | 240 | 1.5 | 1.5 | false |