Sensor / actuator terminal block, UT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3001372
3060584
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
Width/grid dimension
(mm)
Height at lowest possible mounting height
(mm)
Number of clamp positions per level Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)

3.76 €

50 23 Days 49.86.247.520.14|60.14|40.14|60.14|6

8.34 €

50 Quote 86.58.26040.2|100.25|60.2|100.2|10

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail) 35 mm Colour Green/yellow Operation temperature(°C) -|-
Inflammability class of insulation material acc. with UL94 V0 Closing plate required true Type of electrical connection 1 Screw connection
Type of electrical connection 2 Screw connection PEN function possible false Number of levels 1
Material insulation body Other Connection position -

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360