Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3060584
Part Number
|
---|
3060584 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Length (mm) | Width/grid dimension (mm) | Height at lowest possible mounting height (mm) | Number of clamp positions per level | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.34 € | 50 | Quote | 86.5 | 8.2 | 60 | 4 | 0.2|10 | 0.25|6 | 0.2|10 | 0.2|10 |
Loading...
Mounting method | DIN rail (top hat rail) 35 mm | Colour | Green/yellow | Operation temperature(°C) | -|- |
---|---|---|---|---|---|
Inflammability class of insulation material acc. with UL94 | V0 | Closing plate required | true | Type of electrical connection 1 | Screw connection |
Type of electrical connection 2 | Screw connection | PEN function possible | false | Number of levels | 1 |
Material insulation body | Other | Connection position | - |
This page is Sensor / actuator terminal block, UT, part number 3060584.
You can find the detail information about specifications and dimensions on part number 3060584.
Configure
Basic Attributes
Type
Length(mm)
Width/grid dimension(mm)
Height at lowest possible mounting height(mm)
Number of clamp positions per level
Connectable conductor cross section solid-core(mm²)
Connectable conductor cross section fine-strand with cable end sleeve(mm²)
Connectable conductor cross section fine-strand without cable end sleeve(mm²)
Connectable conductor cross section multi-wired(mm²)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3001372 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length (mm) | Width/grid dimension (mm) | Height at lowest possible mounting height (mm) | Number of clamp positions per level | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.76 € | 50 | 23 Days | 49.8 | 6.2 | 47.5 | 2 | 0.14|6 | 0.14|4 | 0.14|6 | 0.14|6 |