Manufacturer part number: 3209541
Brand: PHOENIX CONTACT
Price: Please contact the support for quotation
Delivery time: Quote
With integrated test socket: true
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3209541
Mounting method | Other | Colour | Grey | Rated voltage(V) | 400 |
---|---|---|---|---|---|
Length(mm) | 71 | Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | V0 |
Width/grid dimension(mm) | 6.2 | Height at lowest possible mounting height(mm) | 42.8 | Closing plate required | true |
Type of electrical connection 1 | Other | Type of electrical connection 2 | Screw connection | Type of slitting | - |
Type of cross disconnection | - | Number of levels | 1 | Number of clamp positions per level | 2 |
Internally connected stages | false | Connectable conductor cross section solid-core(mm²) | 0.2|6 | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.25|4 |
Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.2|4 | Connectable conductor cross section multi-wired(mm²) | 0.2|4 | Material insulation body | Other |
Connection position | - | Rated current In(A) | 20 |
This page is Disconnect terminal block, PTU , part number 3209541.
You can find the detail information about specifications and dimensions on part number 3209541.
Part Number |
---|
3209542 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | With integrated test socket |
---|---|---|---|---|---|---|
- | 100 | Quote | false |