Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2800106 |
2800107 |
2800110 |
2800303 |
2801635 |
2801637 |
2838160 |
2905834 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Lightning impulse current (10/350 µs) (kA) | Construction size | Voltage protection level (kV) | Exhausting | Follow current extinguishing capability (kA) | Max. continuous voltage AC (V) | Nominal discharge surge current (8/20) (kA) | Nominal voltage AC (V) | Max. conductor cross section solid (solid, stranded) (mm²) | Max. conductor cross section flexible (fine-strand) (mm²) | System configuration TN-S | System configuration TT | System configuration TN-C-S | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
347.70 € | 1 | 7 Days | 25 | 1 modular spacing | 5 | true | 2.5 | 440 | 25 | 230 | 35 | 25 | true | - | AAO628 | |||
412.70 € | 1 | 54 Days | 60 | 2 modular spacing | 5 | true | 2.5 | 400 | 60 | 230 | 50 | 35 | true | - | AAO628 | |||
354.30 € | 10 | 7 Days | 35 | 1 modular spacing | 5 | false | 3 | 385 | 35 | 230 | 35 | 25 | true | - | AAO628 | |||
385.20 € | 1 | 15 Days | 100 | 2 modular spacing | 1.5 | false | 0.1 | 260 | 100 | 240 | 35 | 25 | true | - | AAO628 | |||
367.40 € | 1 | 54 Days | 35 | 1 modular spacing | 4 | true | 3 | 385 | 35 | 230 | 35 | 25 | - | true | AAO765 | |||
367.40 € | 1 | 54 Days | 50 | 1 modular spacing | 4 | true | 0.1 | 260 | 50 | 230 | 35 | 25 | - | true | AAO765 | |||
417.30 € | 1 | 54 Days | 100 | 2 modular spacing | 5.5 | false | 0.1 | 260 | 100 | 230 | 50 | 35 | - | true | AAO765 | |||
406.20 € | 1 | 54 Days | 100 | 2 modular spacing | 3 | true | 0.1 | 260 | 100 | 230 | 50 | 35 | - | true | AAO765 |
Loading...
Mounting method | DIN rail (top hat rail) 35 mm | With remote signalling contact | false | Number of conductors (without earthing) | - |
---|---|---|---|---|---|
Suitable for outdoor use | - | Nominal voltage DC(V) | - | Category type 1 | true |
Voltage protection level L-N(kV) | - | Signalling at the device | None | Max. continuous voltage DC(V) | - |
Degree of protection (IP) | - | Voltage protection level N-PE(kV) | - | Integrated backup fuse | - |
Voltage protection level (DC+ - DC-)(kV) | - | Voltage protection level (DC+/DC- - PE)(kV) | - | Specific energy (W/R)(kJ/Ohm) | - |
System configuration DC | - | System configuration IT | - | System configuration TN | - |
System configuration TN-C | - | System configuration other | - |
Configure
Basic Attributes
Lightning impulse current (10/350 µs)(kA)
Construction size
Voltage protection level(kV)
Exhausting
Follow current extinguishing capability(kA)
Max. continuous voltage AC(V)
Nominal discharge surge current (8/20)(kA)
Nominal voltage AC(V)
Max. conductor cross section solid (solid, stranded)(mm²)
Max. conductor cross section flexible (fine-strand)(mm²)
System configuration TN-S
System configuration TT
System configuration TN-C-S
Type
Filter by standard shipping days
Optional Attributes