Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3041453 |
3041454 |
3041457 |
3041462 |
3042341 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Number of poles | Closing plate required | |
---|---|---|---|---|---|---|---|---|
- | 100 | Quote | Other | 3 | true | |||
- | 100 | Quote | Other | 4 | true | |||
- | 50 | Quote | Other | 7 | true | |||
- | 30 | Quote | Other | 12 | true | |||
1.12 € | 200 | 21 Days | Multi colour | 1 | false |
Loading...
Mounting method | DIN rail (top hat rail) 35 mm | Rated voltage(V) | 500 | Length(mm) | 43.5 |
---|---|---|---|---|---|
Operation temperature(°C) | -|- | Number of clamp positions per pole | 2 | Inflammability class of insulation material acc. with UL94 | V0 |
Width/grid dimension(mm) | 5.2 | Height at lowest possible mounting height(mm) | 34 | Type of electrical connection 1 | Other |
Type of electrical connection 2 | Other | Drill hole distance centrically(mm) | - | Transparent | false |
Connectable conductor cross section solid-core(mm²) | 0.08|4 | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 2.5|2.5 | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.08|2.5 |
Connectable conductor cross section multi-wired(mm²) | 0.08|2.5 | Material insulation body | Other | Connection position | - |
Rated current In(A) | 24 | Explosion-tested version 'Ex e' | false |