Sensor / actuator terminal block, QTC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3205035
3205064
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
Number of clamp positions per level

4.75 €

50 7 Days 58.82

5.80 €

50 7 Days 76.43

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail) 35 mm Colour Green/yellow Operation temperature(°C) -|-
Inflammability class of insulation material acc. with UL94 V0 Width/grid dimension(mm) 5.2 Height at lowest possible mounting height(mm) 39.3
Closing plate required true Type of electrical connection 1 Plug-in connection Type of electrical connection 2 Other
PEN function possible false Number of levels 1 Connectable conductor cross section solid-core(mm²) 0.25|1.5
Connectable conductor cross section fine-strand with cable end sleeve(mm²) -|- Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.25|1.5 Connectable conductor cross section multi-wired(mm²) 0.25|1.5
Material insulation body Other Connection position -

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360