Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3072804 |
3246861 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Length (mm) | Operation temperature (°C) | Width/grid dimension (mm) | Height at lowest possible mounting height (mm) | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Rated current In (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.76 € | 50 | 7 Days | 66.5 | -|- | 8.2 | 66 | 0.5|10 | 0.5|6 | 0.5|6 | 0.5|2.5 | 41 | |||
11.26 € | 50 | 29 Days | 45.5 | -60|100 | 6.2 | 46.1 | 0.5|6 | 0.5|4 | 0.5|4 | 0.5|1.5 | 10 |
Loading...
Mounting method | Other | Colour | Grey | Rated voltage(V) | 500 |
---|---|---|---|---|---|
Inflammability class of insulation material acc. with UL94 | V0 | Closing plate required | true | Type of electrical connection 1 | Screw connection |
Type of electrical connection 2 | Screw connection | Type of slitting | - | Type of cross disconnection | - |
With integrated test socket | false | Number of levels | 1 | Number of clamp positions per level | 2 |
Internally connected stages | false | Material insulation body | Other | Connection position | - |
Configure
Basic Attributes
Length(mm)
Operation temperature(°C)
Width/grid dimension(mm)
Height at lowest possible mounting height(mm)
Connectable conductor cross section solid-core(mm²)
Connectable conductor cross section fine-strand with cable end sleeve(mm²)
Connectable conductor cross section fine-strand without cable end sleeve(mm²)
Connectable conductor cross section multi-wired(mm²)
Rated current In(A)
Type
Filter by standard shipping days
Optional Attributes