Sensor / actuator terminal block, USLKG

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0441041
0443049
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
Inflammability class of insulation material acc. with UL94 Width/grid dimension
(mm)
Height at lowest possible mounting height
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)

51.28 €

10 7 Days 83V2259025|9535|9535|9535|95

39.14 €

10 7 Days 70.5V0208116|5025|5025|5025|50

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail) 35 mm Colour Green/yellow Operation temperature(°C) -|-
Closing plate required false Type of electrical connection 1 Screw connection Type of electrical connection 2 Screw connection
PEN function possible false Number of levels 1 Number of clamp positions per level 2
Material insulation body Other Connection position -

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360