Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0443049
Part Number
|
---|
0443049 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Length (mm) | Inflammability class of insulation material acc. with UL94 | Width/grid dimension (mm) | Height at lowest possible mounting height (mm) | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39.14 € | 10 | 7 Days | 70.5 | V0 | 20 | 81 | 16|50 | 25|50 | 25|50 | 25|50 |
Loading...
Mounting method | DIN rail (top hat rail) 35 mm | Colour | Green/yellow | Operation temperature(°C) | -|- |
---|---|---|---|---|---|
Closing plate required | false | Type of electrical connection 1 | Screw connection | Type of electrical connection 2 | Screw connection |
PEN function possible | false | Number of levels | 1 | Number of clamp positions per level | 2 |
Material insulation body | Other | Connection position | - |
This page is Sensor / actuator terminal block, USLKG, part number 0443049.
You can find the detail information about specifications and dimensions on part number 0443049.
Configure
Basic Attributes
Type
Length(mm)
Inflammability class of insulation material acc. with UL94
Width/grid dimension(mm)
Height at lowest possible mounting height(mm)
Connectable conductor cross section solid-core(mm²)
Connectable conductor cross section fine-strand with cable end sleeve(mm²)
Connectable conductor cross section fine-strand without cable end sleeve(mm²)
Connectable conductor cross section multi-wired(mm²)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0441041 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length (mm) | Inflammability class of insulation material acc. with UL94 | Width/grid dimension (mm) | Height at lowest possible mounting height (mm) | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
51.28 € | 10 | 7 Days | 83 | V2 | 25 | 90 | 25|95 | 35|95 | 35|95 | 35|95 |