Panel feed-through terminal block, HDFK (0707743)

Panel feed-through terminal block, HDFK 0707743

Product Details:

Manufacturer part number: 0707743

Brand: PHOENIX CONTACT

Price: 9.22

Delivery time: 7 Days


Technical Data:

Colour: Grey

Rated voltage: 500 V

Inflammability class of insulation material acc. with UL94: V0

Width/grid dimension: 15.1 mm

Type of electrical connection 2: Screw connection


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0707743

Part Number
0707743
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Rated voltage
(V)
Inflammability class of insulation material acc. with UL94 Width/grid dimension
(mm)
Type of electrical connection 2 Thickness of mounting plate
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Material insulation body Rated current In
(A)

9.22 €

50 7 Days Grey500V015.1Screw connection1|66|354|2510|252.5|10Other101

Loading...

  1. 1

Basic information

Mounting method - Number of poles 1 Operation temperature(°C) -|-
Number of clamp positions per pole - Closing plate required false Type of electrical connection 1 Screw connection
With integrated feed-through flange - Dimension vertical to mounting plate inner side(mm) - Dimension parallel to mounting plate inner side(mm) -
Dimension vertical to mounting plate outer side(mm) - Dimension parallel to mounting plate outer side(mm) - Connection position -
Explosion-tested version 'Ex e' -

This page is Panel feed-through terminal block, HDFK, part number 0707743.
You can find the detail information about specifications and dimensions on part number 0707743.

Variation of this product

Part Number
0708713
0708739
0709149
0709877
0714011
0714037
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Rated voltage
(V)
Inflammability class of insulation material acc. with UL94 Width/grid dimension
(mm)
Type of electrical connection 2 Thickness of mounting plate
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Material insulation body Rated current In
(A)

13.67 €

20 79 Days Grey690V218.8Screw connection-|-16|5010|5016|506|16Other150

12.42 €

20 79 Days Grey690V018.8Screw connection1|616|5010|5016|506|16Other150

7.30 €

50 37 Days Green/yellow500V015.1Other-|-6|354|2510|252.5|10Other101

7.20 €

50 7 Days Green/yellow76-12.1Screw connection-|--|--|--|--|--76

3.62 €

100 37 Days Grey400V08.1Screw connection-|-0.2|60.25|40.2|40.2|1.5Other32

31.86 €

10 40 Days Grey1000V025Screw connection1|635|9525|9535|9525|35Other232

Tech Support