Type 1 surge protection device, Surge protective device, VAL-US (2910355)

Type 1 surge protection device, Surge protective device, VAL-US 2910355

Product Details:

Manufacturer part number: 2910355

Brand: PHOENIX CONTACT

Price: 121.00

Delivery time: 47 Days


Technical Data:

Construction size: 1 modular spacing

Voltage protection level: 0.8 kV

Max. continuous voltage AC: 175 V

Nominal discharge surge current (8/20): 20 kA

Nominal voltage AC: 120 V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2910355

Part Number
2910355
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Construction size Voltage protection level
(kV)
Max. continuous voltage AC
(V)
Nominal discharge surge current (8/20)
(kA)
Nominal voltage AC
(V)
Nominal voltage DC
(V)
Voltage protection level L-N
(kV)
Max. continuous voltage DC
(V)
Voltage protection level N-PE
(kV)

121.00 €

2 47 Days 1 modular spacing0.817520120-0.8--

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail) 35 mm With remote signalling contact true Number of conductors (without earthing) -
Category type 2 true Signalling at the device Optic Degree of protection (IP) -
Max. PV-voltage(V) - Integrated backup fuse false Max. conductor cross section solid (solid, stranded)(mm²) 35
Max. conductor cross section flexible (fine-strand)(mm²) 25 System configuration DC - System configuration IT -
System configuration TN - System configuration TN-C - System configuration TN-S -
System configuration TT - System configuration other - System configuration TN-C-S -
Max. discharge surge current (8/20)(kA) - Short-circuit breaking capacity (Isccr)(kA) -

This page is Type 1 surge protection device, Surge protective device, VAL-US, part number 2910355.
You can find the detail information about specifications and dimensions on part number 2910355.

Variation of this product

Part Number
2910345
2910346
2910356
2910357
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Construction size Voltage protection level
(kV)
Max. continuous voltage AC
(V)
Nominal discharge surge current (8/20)
(kA)
Nominal voltage AC
(V)
Nominal voltage DC
(V)
Voltage protection level L-N
(kV)
Max. continuous voltage DC
(V)
Voltage protection level N-PE
(kV)

121.00 €

2 47 Days 1 modular spacing0.410012.5-600.460-

241.80 €

1 47 Days 2 modular spacing0.410012.5-60-60-

256.40 €

1 7 Days 2 modular spacing1.717512.5120-0.8-1.7

241.80 €

1 7 Days 2 modular spacing0.817520120-0.8--

Tech Support