Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1132641
Mounting method | Other | Colour | Yellow | Rated voltage(V) | 400 |
---|---|---|---|---|---|
Length(mm) | 57.8 | Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | V0 |
Width/grid dimension(mm) | 5.2 | Height at lowest possible mounting height(mm) | 49.1 | Closing plate required | - |
Type of electrical connection 1 | Screw connection | Type of electrical connection 2 | - | Type of slitting | - |
Type of cross disconnection | - | With integrated test socket | - | Number of levels | 1 |
Number of clamp positions per level | 2 | Internally connected stages | - | Connectable conductor cross section solid-core(mm²) | 0.14|4 |
Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.14|2.5 | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.14|4 | Connectable conductor cross section multi-wired(mm²) | 0.14|1.5 |
Material insulation body | - | Connection position | - | Rated current In(A) | 20 |
This page is Knife disconnect terminal block, UDK, part number 1132641.
You can find the detail information about specifications and dimensions on part number 1132641.