Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2775211
Part Number
|
---|
2775211 |
Part Number | Related to | Minimum order quantity | Volume Discount | Colour | Rated voltage (V) | Length (mm) | Inflammability class of insulation material acc. with UL94 | Width/grid dimension (mm) | Height at lowest possible mounting height (mm) | Closing plate required | Type of electrical connection 2 | With integrated test socket | Number of clamp positions per level | Internally connected stages | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Material insulation body | Rated current In (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1000 | 21 Days | Grey | 630 | 63.5 | V2 | 6.2 | 47 | true | Screw connection | true | 4 | false | 0.2|6 | 0.25|4 | 0.2|4 | 0.2|1 | Other | 16 |
Loading...
Mounting method | Other | Operation temperature(°C) | -|- | Type of electrical connection 1 | Screw connection |
---|---|---|---|---|---|
Type of slitting | - | Type of cross disconnection | - | Number of levels | 1 |
Connection position | - |
This page is Knife disconnect terminal block, UDK, part number 2775211.
You can find the detail information about specifications and dimensions on part number 2775211.
Configure
Basic Attributes
Type
Colour
Rated voltage(V)
Length(mm)
Inflammability class of insulation material acc. with UL94
Width/grid dimension(mm)
Height at lowest possible mounting height(mm)
Closing plate required
Type of electrical connection 2
With integrated test socket
Number of clamp positions per level
Internally connected stages
Connectable conductor cross section solid-core(mm²)
Connectable conductor cross section fine-strand with cable end sleeve(mm²)
Connectable conductor cross section fine-strand without cable end sleeve(mm²)
Connectable conductor cross section multi-wired(mm²)
Material insulation body
Rated current In(A)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1132641 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Rated voltage (V) | Length (mm) | Inflammability class of insulation material acc. with UL94 | Width/grid dimension (mm) | Height at lowest possible mounting height (mm) | Closing plate required | Type of electrical connection 2 | With integrated test socket | Number of clamp positions per level | Internally connected stages | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Material insulation body | Rated current In (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.69 € | 50 | 85 Days | Yellow | 400 | 57.8 | V0 | 5.2 | 49.1 | - | - | - | 2 | - | 0.14|4 | 0.14|2.5 | 0.14|4 | 0.14|1.5 | - | 20 |