Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3058114 |
3058169 |
3214932 |
3214945 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Length (mm) | Height at lowest possible mounting height (mm) | Rated current In (A) | |
---|---|---|---|---|---|---|---|---|
2.87 € | 100 | 7 Days | 79.9 | 47 | 50 | |||
2.87 € | 100 | 88 Days | 79.9 | 39.7 | 50 | |||
2.87 € | 100 | 88 Days | 80.8 | 49.8 | 50 | |||
2.87 € | 100 | 88 Days | 53.3 | 39.7 | 57 |
Loading...
Mounting method | Other | Colour | Grey | Rated voltage(V) | 800 |
---|---|---|---|---|---|
Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | V0 | Width/grid dimension(mm) | 13 |
Closing plate required | - | Type of electrical connection 1 | Bolt connection | Type of electrical connection 2 | - |
Type of slitting | - | Type of cross disconnection | - | With integrated test socket | - |
Number of levels | 1 | Number of clamp positions per level | 2 | Internally connected stages | - |
Connectable conductor cross section solid-core(mm²) | -|- | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | -|- | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.1|10 |
Connectable conductor cross section multi-wired(mm²) | -|- | Material insulation body | Other | Connection position | - |