Fuse modular terminal block, PT 6

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3025042
3025044
3025046
3211868
3211874
3212133
3212169
3212175
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting method Rated voltage
(V)
Length
(mm)
Operation temperature
(°C)
Width/grid dimension
(mm)
Height at lowest possible mounting height
(mm)
Type of electrical connection 2 Type of fuse insert Type of fuse holder Supply voltage for defect-indication
(V)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)

6.99 €

50 7 Days -100077.7-40|12012.3-----|--|-10

12.77 €

25 7 Days -100077.7-40|12012.3-----|--|-10

12.77 €

25 7 Days -100077.7-40|12012.3-----|--|-10

14.15 €

50 43 Days DIN rail (top hat rail) 35 mm6074.5-40|1208.269Plug clamp connectionG-fuse 6.3x32 mmSwivelling30|600.5|610

14.15 €

50 7 Days DIN rail (top hat rail) 35 mm2474.5-|-8.269Plug clamp connectionG-fuse 6.3x32 mmSwivelling12|300.5|610

14.15 €

50 7 Days DIN rail (top hat rail) 35 mm25074.5-|-8.269Plug clamp connectionG-fuse 6.3x32 mmSwivelling110|2500.5|610

12.19 €

50 7 Days DIN rail (top hat rail) 35 mm1274.1-|-8.245.5Plug clamp connectionBlade fusePluggable6|120.5|625

12.19 €

50 7 Days DIN rail (top hat rail) 35 mm4874.1-|-8.245.5Plug clamp connectionBlade fusePluggable24|480.5|625

Loading...

  1. 1

Basic information

Colour Black Inflammability class of insulation material acc. with UL94 V0 Closing plate required false
Type of electrical connection 1 Other Type of indication element for defect indication - Number of levels 1
Voltage type for defect indication - Connectable conductor cross section solid-core(mm²) 0.5|10 Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.5|6
Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.5|10 Material insulation body Other Connection position -

Tech Support