Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3025042 |
3025044 |
3025046 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting method | Rated voltage (V) | Length (mm) | Operation temperature (°C) | Width/grid dimension (mm) | Height at lowest possible mounting height (mm) | Type of electrical connection 2 | Type of fuse insert | Type of fuse holder | Supply voltage for defect-indication (V) | Connectable conductor cross section multi-wired (mm²) | Rated current In (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.99 € | 50 | 7 Days | - | 1000 | 77.7 | -40|120 | 12.3 | - | - | - | - | -|- | -|- | 10 | |||
12.77 € | 25 | 7 Days | - | 1000 | 77.7 | -40|120 | 12.3 | - | - | - | - | -|- | -|- | 10 | |||
12.77 € | 25 | 7 Days | - | 1000 | 77.7 | -40|120 | 12.3 | - | - | - | - | -|- | -|- | 10 |
Loading...
Colour | Black | Inflammability class of insulation material acc. with UL94 | V0 | Closing plate required | false |
---|---|---|---|---|---|
Type of electrical connection 1 | Other | Type of indication element for defect indication | - | Number of levels | 1 |
Voltage type for defect indication | - | Connectable conductor cross section solid-core(mm²) | 0.5|10 | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.5|6 |
Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.5|10 | Material insulation body | Other | Connection position | - |
Configure
Basic Attributes
Type
Mounting method
Rated voltage(V)
Length(mm)
Operation temperature(°C)
Width/grid dimension(mm)
Height at lowest possible mounting height(mm)
Type of electrical connection 2
Type of fuse insert
Type of fuse holder
Supply voltage for defect-indication(V)
Connectable conductor cross section multi-wired(mm²)
Rated current In(A)
Filter by standard shipping days
Optional Attributes