Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3212169
Part Number
|
---|
3212169 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting method | Rated voltage (V) | Length (mm) | Operation temperature (°C) | Width/grid dimension (mm) | Height at lowest possible mounting height (mm) | Type of electrical connection 2 | Type of fuse insert | Type of fuse holder | Supply voltage for defect-indication (V) | Connectable conductor cross section multi-wired (mm²) | Rated current In (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.19 € | 50 | 7 Days | DIN rail (top hat rail) 35 mm | 12 | 74.1 | -|- | 8.2 | 45.5 | Plug clamp connection | Blade fuse | Pluggable | 6|12 | 0.5|6 | 25 |
Loading...
Colour | Black | Inflammability class of insulation material acc. with UL94 | V0 | Closing plate required | false |
---|---|---|---|---|---|
Type of electrical connection 1 | Other | Type of indication element for defect indication | - | Number of levels | 1 |
Voltage type for defect indication | - | Connectable conductor cross section solid-core(mm²) | 0.5|10 | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.5|6 |
Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.5|10 | Material insulation body | Other | Connection position | - |
This page is Fuse modular terminal block, PT 6, part number 3212169.
You can find the detail information about specifications and dimensions on part number 3212169.
Configure
Basic Attributes
Type
Mounting method
Rated voltage(V)
Length(mm)
Operation temperature(°C)
Width/grid dimension(mm)
Height at lowest possible mounting height(mm)
Type of electrical connection 2
Type of fuse insert
Type of fuse holder
Supply voltage for defect-indication(V)
Connectable conductor cross section multi-wired(mm²)
Rated current In(A)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3025044 |
3025046 |
3211868 |
3211874 |
3212133 |
3212175 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting method | Rated voltage (V) | Length (mm) | Operation temperature (°C) | Width/grid dimension (mm) | Height at lowest possible mounting height (mm) | Type of electrical connection 2 | Type of fuse insert | Type of fuse holder | Supply voltage for defect-indication (V) | Connectable conductor cross section multi-wired (mm²) | Rated current In (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.77 € | 25 | 7 Days | - | 1000 | 77.7 | -40|120 | 12.3 | - | - | - | - | -|- | -|- | 10 | |||
12.77 € | 25 | 7 Days | - | 1000 | 77.7 | -40|120 | 12.3 | - | - | - | - | -|- | -|- | 10 | |||
14.15 € | 50 | Quote | DIN rail (top hat rail) 35 mm | 60 | 74.5 | -40|120 | 8.2 | 69 | Plug clamp connection | G-fuse 6.3x32 mm | Swivelling | 30|60 | 0.5|6 | 10 | |||
14.15 € | 50 | 7 Days | DIN rail (top hat rail) 35 mm | 24 | 74.5 | -|- | 8.2 | 69 | Plug clamp connection | G-fuse 6.3x32 mm | Swivelling | 12|30 | 0.5|6 | 10 | |||
14.15 € | 50 | 7 Days | DIN rail (top hat rail) 35 mm | 250 | 74.5 | -|- | 8.2 | 69 | Plug clamp connection | G-fuse 6.3x32 mm | Swivelling | 110|250 | 0.5|6 | 10 | |||
12.19 € | 50 | Quote | DIN rail (top hat rail) 35 mm | 48 | 74.1 | -|- | 8.2 | 45.5 | Plug clamp connection | Blade fuse | Pluggable | 24|48 | 0.5|6 | 25 |