Electronic device circuit breaker, EC-E

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0903034
0903037
0903040
0903042
0903044
0903045
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated current In
(A)

63.69 €

6 Quote 3

74.35 €

6 Quote 8

63.69 €

6 Quote 0.5

64.32 €

6 Quote 1

64.32 €

6 Quote 3

64.32 €

6 Quote 4

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail) 35 mm Colour Black Rated voltage(V) 24
Length(mm) 83 Operation temperature(°C) 0|50 Inflammability class of insulation material acc. with UL94 V0
Width/grid dimension(mm) 12.5 Height at lowest possible mounting height(mm) 83 Closing plate required false
Type of electrical connection 1 Screw connection Type of electrical connection 2 Screw connection Type of fuse insert Mini circuit breaker
Type of fuse holder Other Type of indication element for defect indication - Supply voltage for defect-indication(V) -|-
Number of levels - Voltage type for defect indication - Connectable conductor cross section solid-core(mm²) 0.5|16
Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.5|10 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.5|16 Connectable conductor cross section multi-wired(mm²) 0.5|4
Material insulation body - Connection position -

Tech Support