Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0711593
Mounting method | Other | Colour | Blue | Rated voltage(V) | 400 |
---|---|---|---|---|---|
Length(mm) | 80 | Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | V2 |
Width/grid dimension(mm) | 6.1 | Height at lowest possible mounting height(mm) | 68 | Closing plate required | false |
Type of electrical connection 1 | Screw connection | Type of electrical connection 2 | Screw connection | Type of slitting | - |
Type of cross disconnection | - | With integrated test socket | true | Number of levels | 2 |
Number of clamp positions per level | 2 | Internally connected stages | false | Connectable conductor cross section solid-core(mm²) | 0.2|4 |
Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.25|4 | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.2|4 | Connectable conductor cross section multi-wired(mm²) | 0.2|1.5 |
Material insulation body | Other | Connection position | - | Rated current In(A) | 26 |
This page is Knife disconnect terminal block, UKK, part number 0711593.
You can find the detail information about specifications and dimensions on part number 0711593.