Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3270205
Mounting method | DIN rail (top hat rail) 35 mm | Colour | Black | Rated voltage(V) | 60 |
---|---|---|---|---|---|
Length(mm) | 67.8 | Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | V0 |
Width/grid dimension(mm) | 8.2 | Height at lowest possible mounting height(mm) | 42.8 | Closing plate required | true |
Type of electrical connection 1 | Other | Type of electrical connection 2 | Plug clamp connection | Type of fuse insert | Other |
Type of fuse holder | Swivelling | Type of indication element for defect indication | - | Supply voltage for defect-indication(V) | 30|60 |
Number of levels | 1 | Voltage type for defect indication | - | Connectable conductor cross section solid-core(mm²) | 0.2|6 |
Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.25|4 | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.2|4 | Connectable conductor cross section multi-wired(mm²) | 0.2|4 |
Material insulation body | Other | Connection position | - | Rated current In(A) | 6.3 |
This page is Fuse modular terminal block, PTC 4, part number 3270205.
You can find the detail information about specifications and dimensions on part number 3270205.