Housing, TT-SLKK5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2788304

Part Number
2788304
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.60 €

50 54 Days

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail) 35 mm Colour - Rated voltage(V) -
Length(mm) - Operation temperature(°C) -|- Inflammability class of insulation material acc. with UL94 -
Width/grid dimension(mm) - Height at lowest possible mounting height(mm) - Closing plate required false
Type of electrical connection 1 - Type of electrical connection 2 - Type of fuse insert -
Type of fuse holder Other Type of indication element for defect indication - Supply voltage for defect-indication(V) -|-
Number of levels - Voltage type for defect indication - Connectable conductor cross section solid-core(mm²) -|-
Connectable conductor cross section fine-strand with cable end sleeve(mm²) -|- Connectable conductor cross section fine-strand without cable end sleeve(mm²) -|- Connectable conductor cross section multi-wired(mm²) -|-
Material insulation body - Connection position - Rated current In(A) -

This page is Housing, TT-SLKK5, part number 2788304.
You can find the detail information about specifications and dimensions on part number 2788304.

Tech Support