Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
5026953
Mounting method | - | Colour | Red | Rated voltage(V) | - |
---|---|---|---|---|---|
Length(mm) | 7.3 | Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | - |
Width/grid dimension(mm) | 4.3 | Height at lowest possible mounting height(mm) | 18.1 | Closing plate required | false |
Type of electrical connection 1 | - | Type of electrical connection 2 | - | Type of fuse insert | - |
Type of fuse holder | - | Type of indication element for defect indication | - | Supply voltage for defect-indication(V) | -|- |
Number of levels | - | Voltage type for defect indication | - | Connectable conductor cross section solid-core(mm²) | -|- |
Connectable conductor cross section fine-strand with cable end sleeve(mm²) | -|- | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | -|- | Connectable conductor cross section multi-wired(mm²) | -|- |
Material insulation body | - | Connection position | - | Rated current In(A) | - |
This page is Dummy plug, B-T RD, part number 5026953.
You can find the detail information about specifications and dimensions on part number 5026953.