Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1708748
Part Number
|
---|
1708748 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of poles | Operation temperature (°C) | Width/grid dimension (mm) | Type of electrical connection 2 | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Rated current In (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
51.84 € | 5 | 95 Days | 4 | -|- | 98 | Other | 10|50 | 10|50 | 16|50 | 16|50 | 150 |
Loading...
Mounting method | - | Colour | Grey | Rated voltage(V) | 1000 |
---|---|---|---|---|---|
Number of clamp positions per pole | - | Inflammability class of insulation material acc. with UL94 | V0 | Closing plate required | false |
Type of electrical connection 1 | Other | With integrated feed-through flange | - | Thickness of mounting plate(mm) | 1|5 |
Dimension vertical to mounting plate inner side(mm) | - | Dimension parallel to mounting plate inner side(mm) | - | Dimension vertical to mounting plate outer side(mm) | - |
Dimension parallel to mounting plate outer side(mm) | - | Material insulation body | Other | Connection position | - |
Explosion-tested version 'Ex e' | - |
This page is Panel Feed-through terminal block, TW , part number 1708748.
You can find the detail information about specifications and dimensions on part number 1708748.
Configure
Basic Attributes
Type
Number of poles
Operation temperature(°C)
Width/grid dimension(mm)
Type of electrical connection 2
Connectable conductor cross section solid-core(mm²)
Connectable conductor cross section fine-strand with cable end sleeve(mm²)
Connectable conductor cross section fine-strand without cable end sleeve(mm²)
Connectable conductor cross section multi-wired(mm²)
Rated current In(A)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1708744 |
1708745 |
1708746 |
1708749 |
1708751 |
1708752 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of poles | Operation temperature (°C) | Width/grid dimension (mm) | Type of electrical connection 2 | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Rated current In (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.96 € | 20 | 95 Days | 1 | -|- | 38 | Other | 10|50 | 10|50 | 16|50 | 16|50 | 150 | |||
25.92 € | 10 | 95 Days | 2 | -|- | 58 | Other | 10|50 | 10|50 | 16|50 | 16|50 | 150 | |||
38.88 € | 5 | 84 Days | 3 | -|- | 78 | Other | 10|50 | 10|50 | 16|50 | 16|50 | 150 | |||
64.80 € | 5 | 93 Days | 5 | -40|-40 | 118 | Other | 10|50 | 10|50 | 16|50 | 16|50 | 150 | |||
77.75 € | 5 | 95 Days | 6 | -|- | 138 | Other | 10|50 | 10|50 | 16|50 | 16|50 | 150 | |||
32.30 € | 10 | Quote | 1 | -|- | 45 | Other | 25|95 | 25|95 | 25|95 | 25|95 | 232 |