Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3210326
Part Number
|
---|
3210326 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting method | Colour | Rated voltage (V) | Length (mm) | Operation temperature (°C) | Width/grid dimension (mm) | Height at lowest possible mounting height (mm) | Closing plate required | Type of electrical connection 2 | PEN function possible | Type of slitting | Type of cross disconnection | With integrated test socket | Number of levels | Number of clamp positions per level | Internally connected stages | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Rated current In (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.35 € | 100 | 75 Days | Other | Grey | 400 | 76.9 | -|- | 3.5 | 30.5 | true | Plug clamp connection | - | - | - | false | 1 | 4 | false | 0.14|1.5 | 0.14|1.5 | 0.14|1.5 | 0.14|1.5 | 10 |
Loading...
Inflammability class of insulation material acc. with UL94 | V0 | Type of electrical connection 1 | Other | Material insulation body | Other |
---|---|---|---|---|---|
Connection position | - |
This page is Disconnect terminal block, PT, part number 3210326.
You can find the detail information about specifications and dimensions on part number 3210326.
Configure
Basic Attributes
PEN function possible
Type
Mounting method
Colour
Rated voltage(V)
Length(mm)
Operation temperature(°C)
Width/grid dimension(mm)
Height at lowest possible mounting height(mm)
Closing plate required
Type of electrical connection 2
Type of slitting
Type of cross disconnection
With integrated test socket
Number of levels
Number of clamp positions per level
Internally connected stages
Connectable conductor cross section solid-core(mm²)
Connectable conductor cross section fine-strand with cable end sleeve(mm²)
Connectable conductor cross section fine-strand without cable end sleeve(mm²)
Connectable conductor cross section multi-wired(mm²)
Rated current In(A)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1068179 |
3002617 |
3002618 |
3210327 |
3211922 |
3212163 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting method | Colour | Rated voltage (V) | Length (mm) | Operation temperature (°C) | Width/grid dimension (mm) | Height at lowest possible mounting height (mm) | Closing plate required | Type of electrical connection 2 | PEN function possible | Type of slitting | Type of cross disconnection | With integrated test socket | Number of levels | Number of clamp positions per level | Internally connected stages | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Rated current In (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 50 | Quote | Other | Orange | 1000 | 91 | -60|100 | 10 | 63.1 | true | Plug clamp connection | - | - | - | false | 1 | 2 | false | 0.5|10 | 0.5|10 | 0.5|10 | 0.5|6 | 32 | |||
9.91 € | 50 | Quote | DIN rail (top hat rail) 35 mm | Other | - | 119.5 | -60|130 | 6.2 | 54.5 | true | Other | - | - | - | - | 3 | 5 | - | 0.2|6 | 0.25|4 | 0.2|6 | 0.2|6 | - | |||
8.89 € | 50 | Quote | DIN rail (top hat rail) 35 mm | Other | - | 119.5 | -60|130 | 6.2 | 54.5 | true | Other | - | - | - | - | 3 | 5 | - | 0.2|6 | 0.25|4 | 0.2|6 | 0.2|6 | - | |||
2.35 € | 100 | 75 Days | Other | Blue | 400 | 76.9 | -|- | 3.5 | 30.5 | true | Plug clamp connection | - | - | - | false | 1 | 4 | false | 0.14|1.5 | 0.14|1.5 | 0.14|1.5 | 0.14|1.5 | 10 | |||
1.85 € | 100 | 7 Days | Other | Grey | 500 | 56 | -|- | 6.2 | 36.5 | true | Plug clamp connection | - | - | - | false | 1 | 2 | false | 0.2|6 | 0.25|4 | 0.2|6 | 0.2|4 | 20 | |||
3.22 € | 100 | 7 Days | Other | Grey | 500 | 74.1 | -|- | 8.2 | 42.2 | false | Plug clamp connection | - | - | - | false | 1 | 2 | false | 0.5|10 | 0.5|6 | 0.5|10 | 0.5|6 | 20 |