Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3002617 |
3002618 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting method | Colour | Rated voltage (V) | Length (mm) | Operation temperature (°C) | Width/grid dimension (mm) | Height at lowest possible mounting height (mm) | Closing plate required | Type of electrical connection 2 | PEN function possible | Type of slitting | Type of cross disconnection | With integrated test socket | Number of levels | Number of clamp positions per level | Internally connected stages | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Rated current In (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.91 € | 50 | Quote | DIN rail (top hat rail) 35 mm | Other | - | 119.5 | -60|130 | 6.2 | 54.5 | true | Other | - | - | - | - | 3 | 5 | - | 0.2|6 | 0.25|4 | 0.2|6 | 0.2|6 | - | |||
8.89 € | 50 | Quote | DIN rail (top hat rail) 35 mm | Other | - | 119.5 | -60|130 | 6.2 | 54.5 | true | Other | - | - | - | - | 3 | 5 | - | 0.2|6 | 0.25|4 | 0.2|6 | 0.2|6 | - |
Loading...
Inflammability class of insulation material acc. with UL94 | V0 | Type of electrical connection 1 | Other | Material insulation body | Other |
---|---|---|---|---|---|
Connection position | - |
Configure
Basic Attributes
Rated voltage(V)
Type of slitting
Type of cross disconnection
With integrated test socket
Internally connected stages
Rated current In(A)
Type
Mounting method
Colour
Length(mm)
Operation temperature(°C)
Width/grid dimension(mm)
Height at lowest possible mounting height(mm)
Closing plate required
Type of electrical connection 2
PEN function possible
Number of levels
Number of clamp positions per level
Connectable conductor cross section solid-core(mm²)
Connectable conductor cross section fine-strand with cable end sleeve(mm²)
Connectable conductor cross section fine-strand without cable end sleeve(mm²)
Connectable conductor cross section multi-wired(mm²)
Filter by standard shipping days
Optional Attributes