Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Mounting method | Other | Connection 1 | RJ45 | Frequency(MHz) | -|- |
---|---|---|---|---|---|
Lightning impulse current (10/350 µs)(kA) | - | With remote signalling contact | false | Explosion-tested version | false |
Max. continuous voltage AC(V) | 130 | Nominal discharge surge current (8/20)(kA) | 5 | Nominal load current(A) | 0.38 |
Nominal voltage AC(V) | -|- | Nominal voltage DC(V) | -|- | Voltage protection level core/core(V) | 250 |
Signalling at the device | None | Max. continuous voltage DC(V) | 185 | Voltage protection level core/signal ground(V) | - |
Voltage protection level signal ground/protective ground(V) | - | Pro-active thermo-control | false |