Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3260106
Mounting method | - | Colour | Green/yellow | Length(mm) | 105.5 |
---|---|---|---|---|---|
Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | V0 | Width/grid dimension(mm) | 25 |
Height at lowest possible mounting height(mm) | 108.7 | Closing plate required | false | Type of electrical connection 1 | Spring clamp connection |
Type of electrical connection 2 | Plug clamp connection | PEN function possible | false | Number of levels | 1 |
Number of clamp positions per level | 2 | Connectable conductor cross section solid-core(mm²) | 25|95 | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 25|95 |
Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 25|95 | Connectable conductor cross section multi-wired(mm²) | 25|95 | Material insulation body | Other |
Connection position | - |
This page is Sensor / actuator terminal block, PTPOWER, part number 3260106.
You can find the detail information about specifications and dimensions on part number 3260106.