Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3049990
Mounting method | Other | Colour | Grey | Rated voltage(V) | 1000 |
---|---|---|---|---|---|
Length(mm) | 91.4 | Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | V0 |
Width/grid dimension(mm) | 16.3 | Height at lowest possible mounting height(mm) | 51 | Closing plate required | - |
Type of electrical connection 1 | Bolt connection | Type of electrical connection 2 | - | Type of slitting | - |
Type of cross disconnection | - | With integrated test socket | - | Number of levels | 1 |
Number of clamp positions per level | 2 | Internally connected stages | - | Connectable conductor cross section solid-core(mm²) | -|- |
Connectable conductor cross section fine-strand with cable end sleeve(mm²) | -|- | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.1|6 | Connectable conductor cross section multi-wired(mm²) | -|- |
Material insulation body | Other | Connection position | - | Rated current In(A) | 41 |
This page is Test Disconnect terminal block, RTO, part number 3049990.
You can find the detail information about specifications and dimensions on part number 3049990.