Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3046126
Part Number
|
---|
3046126 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Rated voltage (V) | Length (mm) | Width/grid dimension (mm) | Height at lowest possible mounting height (mm) | Type of electrical connection 1 | Type of electrical connection 2 | Type of fuse insert | Type of fuse holder | Supply voltage for defect-indication (V) | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Rated current In (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.19 € | 50 | 7 Days | Black | 60 | 57.8 | 6.2 | 73 | Screw connection | Screw connection | Other | Swivelling | 30|60 | 0.14|6 | 0.14|6 | 0.14|1.5 | 6.3 |
Loading...
Mounting method | DIN rail (top hat rail) 35 mm | Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | V0 |
---|---|---|---|---|---|
Closing plate required | false | Type of indication element for defect indication | - | Number of levels | 1 |
Voltage type for defect indication | - | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.14|4 | Material insulation body | Other |
Connection position | - |
This page is Fuse modular terminal block, ST 4, part number 3046126.
You can find the detail information about specifications and dimensions on part number 3046126.
Configure
Basic Attributes
Type
Colour
Rated voltage(V)
Length(mm)
Width/grid dimension(mm)
Height at lowest possible mounting height(mm)
Type of electrical connection 1
Type of electrical connection 2
Type of fuse insert
Type of fuse holder
Supply voltage for defect-indication(V)
Connectable conductor cross section solid-core(mm²)
Connectable conductor cross section fine-strand without cable end sleeve(mm²)
Connectable conductor cross section multi-wired(mm²)
Rated current In(A)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3035250 |
3036550 |
3036552 |
3036826 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Rated voltage (V) | Length (mm) | Width/grid dimension (mm) | Height at lowest possible mounting height (mm) | Type of electrical connection 1 | Type of electrical connection 2 | Type of fuse insert | Type of fuse holder | Supply voltage for defect-indication (V) | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Rated current In (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.32 € | 50 | 40 Days | Black | 48 | 86.5 | 8.2 | 43.5 | Other | Spring clamp connection | Blade fuse | Pluggable | -|- | 0.08|6 | 0.08|4 | 0.08|4 | 30 | |||
14.38 € | 50 | 7 Days | Black | 60 | 61.5 | 6.2 | 62.5 | Other | Spring clamp connection | Other | Swivelling | 30|60 | 0.08|6 | 0.08|4 | 0.08|4 | 6.3 | |||
14.38 € | 50 | 7 Days | Grey | 24 | 61.5 | 6.2 | 62.5 | Other | Spring clamp connection | Other | Swivelling | 12|30 | 0.08|6 | 0.08|4 | 0.08|4 | 6.3 | |||
12.19 € | 50 | 7 Days | Black | 24 | 57.8 | 6.2 | 73 | Screw connection | Screw connection | Other | Swivelling | 12|30 | 0.14|6 | 0.5|6 | 0.14|1.5 | 6.3 |