Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Mounting method | - | Rated voltage(V) | 250 | Length(mm) | 39.3 |
---|---|---|---|---|---|
Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | V0 | Width/grid dimension(mm) | 6.2 |
Closing plate required | false | Type of electrical connection 1 | Screw connection | Type of electrical connection 2 | Screw connection |
Type of slitting | - | Type of cross disconnection | - | With integrated test socket | false |
Number of levels | 1 | Number of clamp positions per level | 2 | Internally connected stages | false |
Connectable conductor cross section solid-core(mm²) | 0.5|2.5 | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.5|1.5 | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.5|2.5 |
Connectable conductor cross section multi-wired(mm²) | 0.5|2.5 | Material insulation body | Other | Connection position | - |
Rated current In(A) | 6 |