Manufacturer part number: 3002604
Brand: PHOENIX CONTACT
Price: 17.10 €
Delivery time: Quote
Supply voltage for defect-indication: 30|60 V
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3002604
Mounting method | DIN rail (top hat rail) 35 mm | Colour | Black | Rated voltage(V) | 500 |
---|---|---|---|---|---|
Length(mm) | 118.5 | Operation temperature(°C) | -60|130 | Inflammability class of insulation material acc. with UL94 | V0 |
Width/grid dimension(mm) | 6.2 | Height at lowest possible mounting height(mm) | 83.9 | Closing plate required | true |
Type of electrical connection 1 | Other | Type of electrical connection 2 | Other | Type of fuse insert | Other |
Type of fuse holder | Swivelling | Type of indication element for defect indication | - | Number of levels | 3 |
Voltage type for defect indication | - | Connectable conductor cross section solid-core(mm²) | 0.2|6 | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.25|4 |
Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.2|6 | Connectable conductor cross section multi-wired(mm²) | 0.2|4 | Material insulation body | Other |
Connection position | - | Rated current In(A) | 28 |
This page is Fuse modular terminal block, PT, part number 3002604.
You can find the detail information about specifications and dimensions on part number 3002604.
Part Number |
---|
3002605 |
3002611 |
3002612 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Supply voltage for defect-indication (V) |
---|---|---|---|---|---|---|
17.10 € | 50 | 7 Days | 110|250 | |||
11.11 € | 50 | Quote | 30|60 | |||
11.11 € | 50 | Quote | 110|250 |