Thermomagnetic device circuit breaker, TMC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0914028
0914031
0914183
0914196
0914222
0914251
0914264
0914280
0914293
0914303
0914316
0914329
0914345
0914387
0914426
0914536
0914565
0914604
0914646
0914659
0914662
0914675
0914688
0914701
0914743
0914837
0914853
0914905
0914918
0914921
0914947
0914950
0915030
0915056
0915072
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated voltage
(V)
Width/grid dimension
(mm)
Rated current In
(A)

73.05 €

6 75 Days 6512.50.3

73.05 €

6 75 Days 6512.50.4

73.05 €

6 75 Days 6512.516

73.05 €

6 75 Days 6512.50.2

73.05 €

6 75 Days 6512.50.5

73.05 €

6 75 Days 6512.51

73.05 €

6 75 Days 6512.51.5

73.05 €

6 75 Days 6512.52.5

73.05 €

6 75 Days 6512.53

73.05 €

6 75 Days 6512.54

73.05 €

6 75 Days 6512.55

73.05 €

6 75 Days 6512.56

73.05 €

6 75 Days 6512.510

70.00 €

6 75 Days 25012.50.3

70.00 €

6 75 Days 25012.50.8

70.00 €

6 75 Days 25012.512

70.00 €

6 75 Days 25012.50.3

70.00 €

6 75 Days 25012.50.8

70.00 €

6 75 Days 25012.52.5

70.00 €

6 75 Days 25012.53

70.00 €

6 75 Days 25012.54

70.00 €

6 75 Days 25012.55

70.00 €

6 75 Days 25012.56

70.00 €

6 75 Days 25012.510

153.69 €

3 75 Days 250250.3

153.69 €

3 75 Days 250253

153.69 €

3 75 Days 250255

153.69 €

3 75 Days 2502516

147.60 €

3 75 Days 250250.2

147.60 €

3 75 Days 250250.3

147.60 €

3 75 Days 250250.5

147.60 €

3 75 Days 250250.6

147.60 €

3 75 Days 250255

147.60 €

3 75 Days 250258

147.60 €

3 75 Days 2502512

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail) 35 mm Colour Black Length(mm) 82.5
Operation temperature(°C) -30|60 Inflammability class of insulation material acc. with UL94 Other Height at lowest possible mounting height(mm) 82.5
Closing plate required false Type of electrical connection 1 Screw connection Type of electrical connection 2 Screw connection
Type of fuse insert Mini circuit breaker Type of fuse holder Other Type of indication element for defect indication -
Supply voltage for defect-indication(V) -|- Number of levels 2 Voltage type for defect indication -
Connectable conductor cross section solid-core(mm²) 0.2|6 Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.25|4 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.2|4
Connectable conductor cross section multi-wired(mm²) 0.2|0.75 Material insulation body Other Connection position -

Tech Support