Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2905241
Mounting method | DIN rail (top hat rail) 35 mm | Colour | - | Rated voltage(V) | - |
---|---|---|---|---|---|
Length(mm) | 127.8 | Operation temperature(°C) | -30|60 | Inflammability class of insulation material acc. with UL94 | V0 |
Width/grid dimension(mm) | 232 | Height at lowest possible mounting height(mm) | 127.8 | Closing plate required | false |
Type of electrical connection 1 | Other | Type of electrical connection 2 | - | Type of fuse insert | - |
Type of fuse holder | Pluggable | Type of indication element for defect indication | - | Supply voltage for defect-indication(V) | -|- |
Number of levels | - | Voltage type for defect indication | - | Connectable conductor cross section solid-core(mm²) | 0.75|16 |
Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.75|16 | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | -|- | Connectable conductor cross section multi-wired(mm²) | -|- |
Material insulation body | - | Connection position | - | Rated current In(A) | - |
This page is Potential distributor, Device circuit breaker board, CBB, part number 2905241.
You can find the detail information about specifications and dimensions on part number 2905241.