Thermoelectric voltage terminal block pair, MTKD-NICR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3100076

Part Number
3100076
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

15.19 €

50 19 Days

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail) 35 mm Colour Grey Rated voltage(V) 400
Length(mm) 46.2 Operation temperature(°C) -|- Inflammability class of insulation material acc. with UL94 V0
Width/grid dimension(mm) 10.4 Height at lowest possible mounting height(mm) 39.9 Closing plate required true
Type of electrical connection 1 Screw connection Type of electrical connection 2 Screw connection Type of thermal element NiCr/CuNi44
Number of levels 1 Number of clamp positions per level 4 Internally connected stages false
Connectable conductor cross section solid-core(mm²) 0.2|4 Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.2|1.5 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.2|2.5
Connectable conductor cross section multi-wired(mm²) 0.2|2.5 Material insulation body Other Connection position -
Rated current In(A) 1

This page is Thermoelectric voltage terminal block pair, MTKD-NICR, part number 3100076.
You can find the detail information about specifications and dimensions on part number 3100076.

Tech Support