Printed-circuit board connector, DIN rail connector, MSTBVK

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1831362
1831375
1831388
1831391
1831401
1831427
1831430
1831443
1849121
1849134
1849150
1849163
1849176
1849192
1849202
1849215
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of poles Length
(mm)
Height at lowest possible mounting height
(mm)

8.10 €

50 22 Days 727.2129.2

9.25 €

50 22 Days 827.2129.2

10.41 €

50 22 Days 927.2129.2

11.57 €

50 7 Days 1027.2129.2

12.72 €

50 22 Days 1127.2129.2

15.04 €

50 22 Days 1327.2129.2

16.19 €

50 22 Days 1427.2129.2

17.35 €

50 22 Days 1527.2129.2

8.29 €

50 7 Days 6--

9.44 €

50 22 Days 7--

11.76 €

50 22 Days 9--

12.91 €

50 7 Days 10--

14.07 €

50 22 Days 11--

16.38 €

50 22 Days 13--

17.54 €

50 22 Days 14--

18.70 €

50 22 Days 15--

Loading...

  1. 1

Basic information

Mounting method - Colour Green Rated voltage(V) 320
Operation temperature(°C) -|- Number of clamp positions per pole - Inflammability class of insulation material acc. with UL94 V0
Width/grid dimension(mm) 5.08 Closing plate required false Type of electrical connection 1 -
Type of electrical connection 2 - Drill hole distance centrically(mm) - Transparent false
Connectable conductor cross section solid-core(mm²) 0.2|2.5 Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.25|2.5 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.2|2.5
Connectable conductor cross section multi-wired(mm²) 0.2|1 Material insulation body Other Connection position -
Rated current In(A) 12 Explosion-tested version 'Ex e' false

Tech Support