Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3000754 |
3000755 |
3000756 |
3000757 |
3000758 |
3000759 |
3000760 |
3000761 |
3000762 |
3000765 |
3000766 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated current In (A) | |
---|---|---|---|---|---|---|
64.52 € | 10 | 98 Days | 1 | |||
64.52 € | 10 | 75 Days | 2 | |||
64.52 € | 10 | 75 Days | 3 | |||
64.52 € | 10 | 98 Days | 4 | |||
64.52 € | 6 | 75 Days | 6 | |||
75.46 € | 10 | 75 Days | 10 | |||
64.52 € | 6 | 98 Days | 1 | |||
64.52 € | 10 | 75 Days | 2 | |||
64.52 € | 6 | 75 Days | 3 | |||
64.52 € | 10 | 75 Days | 6 | |||
75.46 € | 10 | 75 Days | 10 |
Loading...
Mounting method | DIN rail (top hat rail) 35 mm | Colour | Black | Rated voltage(V) | 12 |
---|---|---|---|---|---|
Length(mm) | 80 | Operation temperature(°C) | -20|60 | Inflammability class of insulation material acc. with UL94 | - |
Width/grid dimension(mm) | 12.5 | Height at lowest possible mounting height(mm) | 80 | Closing plate required | false |
Type of electrical connection 1 | Screw connection | Type of electrical connection 2 | Screw connection | Type of fuse insert | Mini circuit breaker |
Type of fuse holder | Other | Type of indication element for defect indication | - | Supply voltage for defect-indication(V) | -|- |
Number of levels | - | Voltage type for defect indication | - | Connectable conductor cross section solid-core(mm²) | 0.5|10 |
Connectable conductor cross section fine-strand with cable end sleeve(mm²) | -|- | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.5|10 | Connectable conductor cross section multi-wired(mm²) | 0.5|4 |
Material insulation body | - | Connection position | - |