Knife disconnect terminal block, PTT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3210257
3210341
3210342
3210352
3210372
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Length
(mm)
Width/grid dimension
(mm)
Height at lowest possible mounting height
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)

-

50 Quote Blue92.45.245.80.14|40.14|2.50.14|2.50.14|2.516

7.70 €

50 7 Days Grey863.541.10.14|1.50.14|1.50.14|1.50.14|1.59

7.70 €

50 26 Days Blue863.541.10.14|1.50.14|1.50.14|1.50.14|1.59

7.91 €

50 81 Days Blue863.541.10.14|1.50.14|1.50.14|1.50.14|1.59

9.21 €

50 74 Days Orange92.45.245.80.14|40.14|2.50.14|2.50.14|2.516

Loading...

  1. 1

Basic information

Mounting method Other Rated voltage(V) 400 Operation temperature(°C) -|-
Inflammability class of insulation material acc. with UL94 V0 Closing plate required true Type of electrical connection 1 Other
Type of electrical connection 2 Plug clamp connection Type of slitting - Type of cross disconnection -
With integrated test socket false Number of levels 2 Number of clamp positions per level 2
Internally connected stages false Material insulation body Other Connection position -

Tech Support