Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3210257
Part Number
|
---|
3210257 |
Part Number | Related to | Minimum order quantity | Volume Discount | Colour | Length (mm) | Width/grid dimension (mm) | Height at lowest possible mounting height (mm) | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Rated current In (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
50 | Quote | Blue | 92.4 | 5.2 | 45.8 | 0.14|4 | 0.14|2.5 | 0.14|2.5 | 0.14|2.5 | 16 |
Loading...
Mounting method | Other | Rated voltage(V) | 400 | Operation temperature(°C) | -|- |
---|---|---|---|---|---|
Inflammability class of insulation material acc. with UL94 | V0 | Closing plate required | true | Type of electrical connection 1 | Other |
Type of electrical connection 2 | Plug clamp connection | Type of slitting | - | Type of cross disconnection | - |
With integrated test socket | false | Number of levels | 2 | Number of clamp positions per level | 2 |
Internally connected stages | false | Material insulation body | Other | Connection position | - |
This page is Knife disconnect terminal block, PTT, part number 3210257.
You can find the detail information about specifications and dimensions on part number 3210257.
Configure
Basic Attributes
Type
Colour
Length(mm)
Width/grid dimension(mm)
Height at lowest possible mounting height(mm)
Connectable conductor cross section solid-core(mm²)
Connectable conductor cross section fine-strand with cable end sleeve(mm²)
Connectable conductor cross section fine-strand without cable end sleeve(mm²)
Connectable conductor cross section multi-wired(mm²)
Rated current In(A)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3210341 |
3210342 |
3210352 |
3210372 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Length (mm) | Width/grid dimension (mm) | Height at lowest possible mounting height (mm) | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Rated current In (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.70 € | 50 | 7 Days | Grey | 86 | 3.5 | 41.1 | 0.14|1.5 | 0.14|1.5 | 0.14|1.5 | 0.14|1.5 | 9 | |||
7.70 € | 50 | 26 Days | Blue | 86 | 3.5 | 41.1 | 0.14|1.5 | 0.14|1.5 | 0.14|1.5 | 0.14|1.5 | 9 | |||
7.91 € | 50 | 81 Days | Blue | 86 | 3.5 | 41.1 | 0.14|1.5 | 0.14|1.5 | 0.14|1.5 | 0.14|1.5 | 9 | |||
9.21 € | 50 | 74 Days | Orange | 92.4 | 5.2 | 45.8 | 0.14|4 | 0.14|2.5 | 0.14|2.5 | 0.14|2.5 | 16 |