Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3210342 |
3210352 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Length (mm) | Width/grid dimension (mm) | Height at lowest possible mounting height (mm) | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Rated current In (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.70 € | 50 | 26 Days | Blue | 86 | 3.5 | 41.1 | 0.14|1.5 | 0.14|1.5 | 0.14|1.5 | 0.14|1.5 | 9 | |||
7.91 € | 50 | 81 Days | Blue | 86 | 3.5 | 41.1 | 0.14|1.5 | 0.14|1.5 | 0.14|1.5 | 0.14|1.5 | 9 |
Loading...
Mounting method | Other | Rated voltage(V) | 400 | Operation temperature(°C) | -|- |
---|---|---|---|---|---|
Inflammability class of insulation material acc. with UL94 | V0 | Closing plate required | true | Type of electrical connection 1 | Other |
Type of electrical connection 2 | Plug clamp connection | Type of slitting | - | Type of cross disconnection | - |
With integrated test socket | false | Number of levels | 2 | Number of clamp positions per level | 2 |
Internally connected stages | false | Material insulation body | Other | Connection position | - |
Configure
Basic Attributes
Type
Colour
Length(mm)
Width/grid dimension(mm)
Height at lowest possible mounting height(mm)
Connectable conductor cross section solid-core(mm²)
Connectable conductor cross section fine-strand with cable end sleeve(mm²)
Connectable conductor cross section fine-strand without cable end sleeve(mm²)
Connectable conductor cross section multi-wired(mm²)
Rated current In(A)
Filter by standard shipping days
Optional Attributes