Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3211908
Part Number
|
---|
3211908 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting method | Colour | Rated voltage (V) | Length (mm) | Operation temperature (°C) | Inflammability class of insulation material acc. with UL94 | Width/grid dimension (mm) | Height at lowest possible mounting height (mm) | Type of electrical connection 1 | Type of electrical connection 2 | Type of fuse insert | Type of fuse holder | Supply voltage for defect-indication (V) | Number of levels | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Material insulation body | Rated current In (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.14 € | 50 | 21 Days | DIN rail (top hat rail) 35 mm | Blue | 250 | 56 | -40|130 | V0 | 6.2 | 62.5 | Other | Plug clamp connection | Other | Swivelling | 110|250 | 1 | 0.2|6 | 0.25|4 | 0.2|6 | 0.2|4 | Other | 6.3 |
Loading...
Closing plate required | true | Type of indication element for defect indication | - | Voltage type for defect indication | - |
---|---|---|---|---|---|
Connection position | - |
This page is Fuse modular terminal block, PT 4, part number 3211908.
You can find the detail information about specifications and dimensions on part number 3211908.
Configure
Basic Attributes
Type
Mounting method
Colour
Rated voltage(V)
Length(mm)
Operation temperature(°C)
Inflammability class of insulation material acc. with UL94
Width/grid dimension(mm)
Height at lowest possible mounting height(mm)
Type of electrical connection 1
Type of electrical connection 2
Type of fuse insert
Type of fuse holder
Supply voltage for defect-indication(V)
Number of levels
Connectable conductor cross section solid-core(mm²)
Connectable conductor cross section fine-strand with cable end sleeve(mm²)
Connectable conductor cross section fine-strand without cable end sleeve(mm²)
Connectable conductor cross section multi-wired(mm²)
Material insulation body
Rated current In(A)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1058860 |
1058940 |
1058965 |
3211905 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting method | Colour | Rated voltage (V) | Length (mm) | Operation temperature (°C) | Inflammability class of insulation material acc. with UL94 | Width/grid dimension (mm) | Height at lowest possible mounting height (mm) | Type of electrical connection 1 | Type of electrical connection 2 | Type of fuse insert | Type of fuse holder | Supply voltage for defect-indication (V) | Number of levels | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Material insulation body | Rated current In (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.86 € | 50 | 7 Days | DIN rail (top hat rail) 35 mm | Grey | 24 | 56 | -|- | V0 | 6.2 | 64.8 | Other | Plug clamp connection | G-fuse 5x20 mm | Swivelling | 12|30 | 1 | 0.2|6 | 0.25|4 | 0.2|6 | 0.2|4 | Other | 6.3 | |||
4.03 € | 50 | 7 Days | DIN rail (top hat rail) 35 mm | Grey | 500 | 56 | -|- | V0 | 6.2 | 64.8 | Other | Plug clamp connection | G-fuse 5x20 mm | Swivelling | -|- | 1 | 0.2|6 | 0.25|4 | 0.2|6 | 0.2|4 | Other | 6.3 | |||
9.45 € | 50 | 23 Days | - | - | 70 | - | -|- | - | - | - | - | - | - | - | -|- | - | -|- | -|- | 6|6 | -|- | - | 10 | |||
8.86 € | 50 | 7 Days | DIN rail (top hat rail) 35 mm | Blue | 24 | 56 | -|- | V0 | 6.2 | 62.5 | Other | Plug clamp connection | Other | Swivelling | 12|30 | 1 | 0.2|6 | 0.25|4 | 0.2|6 | 0.2|4 | Other | 6.3 |