Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1734003 |
1734016 |
1734029 |
1734032 |
1734058 |
1734061 |
1734074 |
1734087 |
1734090 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of poles | |
---|---|---|---|---|---|---|
2.40 € | 100 | 22 Days | 2 | |||
3.60 € | 100 | 22 Days | 3 | |||
4.81 € | 50 | 22 Days | 4 | |||
6.01 € | 50 | 22 Days | 5 | |||
8.41 € | 50 | 22 Days | 7 | |||
9.61 € | 50 | 19 Days | 8 | |||
10.81 € | 50 | 22 Days | 9 | |||
12.02 € | 50 | 22 Days | 10 | |||
13.22 € | 50 | 22 Days | 11 |
Loading...
Mounting method | - | Colour | Green | Rated voltage(V) | 320 |
---|---|---|---|---|---|
Length(mm) | 22.1 | Operation temperature(°C) | -|- | Number of clamp positions per pole | - |
Inflammability class of insulation material acc. with UL94 | V0 | Width/grid dimension(mm) | 5 | Height at lowest possible mounting height(mm) | 17 |
Closing plate required | false | Type of electrical connection 1 | - | Type of electrical connection 2 | - |
Drill hole distance centrically(mm) | - | Transparent | false | Connectable conductor cross section solid-core(mm²) | 0.2|2.5 |
Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.25|2.5 | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.2|2.5 | Connectable conductor cross section multi-wired(mm²) | 0.2|1 |
Material insulation body | Other | Connection position | - | Rated current In(A) | 12 |
Explosion-tested version 'Ex e' | false |