Manufacturer part number: 1030130
Brand: PHOENIX CONTACT
Price: 4.53 €
Delivery time: 7 Days
Basic colour: Grey
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1030130
Mounting method | DIN rail (top hat rail) 35 mm | Rated voltage(V) | 1000 | Length(mm) | 81.9 |
---|---|---|---|---|---|
Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | V0 | Width/grid dimension(mm) | 12.2 |
Height at lowest possible mounting height(mm) | 48.5 | Closing plate required | false | Type of electrical connection 1 | Other |
Type of electrical connection 2 | Other | Number of potentials | 1 | PE-function | false |
With N-disconnect slide | false | N function possible | false | With test disconnector | false |
Connectable conductor cross section solid-core(mm²) | 0.5|25 | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.5|16 | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.5|16 |
Connectable conductor cross section multi-wired(mm²) | 0.5|16 | Material insulation body | Other | Connection position | - |
Rated current In(A) | 70 |
This page is Installation terminal block, PTI, part number 1030130.
You can find the detail information about specifications and dimensions on part number 1030130.
Part Number |
---|
1030132 |
1030135 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Basic colour |
---|---|---|---|---|---|---|
4.53 € | 50 | 21 Days | Red | |||
4.53 € | 50 | 7 Days | Other |