Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3001721 |
3026227 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Rated voltage (V) | Inflammability class of insulation material acc. with UL94 | Width/grid dimension (mm) | Type of electrical connection 1 | Type of electrical connection 2 | Thickness of mounting plate (mm) | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Material insulation body | Rated current In (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.20 € | 50 | 7 Days | Grey | 500 | V0 | 12.1 | Screw connection | Screw connection | 1|6 | 0.5|25 | 0.5|16 | 0.5|16 | 0.5|6 | Other | 76 | |||
12.42 € | 20 | 79 Days | - | 125 | - | 18.8 | - | - | -|- | -|- | -|- | -|- | -|- | - | 125 |
Loading...
Mounting method | - | Number of poles | 1 | Operation temperature(°C) | -|- |
---|---|---|---|---|---|
Number of clamp positions per pole | - | Closing plate required | false | With integrated feed-through flange | - |
Dimension vertical to mounting plate inner side(mm) | - | Dimension parallel to mounting plate inner side(mm) | - | Dimension vertical to mounting plate outer side(mm) | - |
Dimension parallel to mounting plate outer side(mm) | - | Connection position | - | Explosion-tested version 'Ex e' | - |
Configure
Basic Attributes
Colour
Rated voltage(V)
Inflammability class of insulation material acc. with UL94
Width/grid dimension(mm)
Type of electrical connection 1
Type of electrical connection 2
Thickness of mounting plate(mm)
Connectable conductor cross section solid-core(mm²)
Connectable conductor cross section fine-strand with cable end sleeve(mm²)
Connectable conductor cross section fine-strand without cable end sleeve(mm²)
Connectable conductor cross section multi-wired(mm²)
Material insulation body
Rated current In(A)
Type
Filter by standard shipping days
Optional Attributes