Manufacturer part number: 2908261
Brand: PHOENIX CONTACT
Price: 45.42 €
Delivery time: Quote
Mounting method: DIN rail (top hat rail) 35 mm
Colour: Other
Width/grid dimension: 6.2 mm
Height at lowest possible mounting height: 105.8 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2908261
Part Number
|
---|
2908261 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting method | Colour | Width/grid dimension (mm) | Height at lowest possible mounting height (mm) | |
---|---|---|---|---|---|---|---|---|---|
45.42 € | 4 | Quote | DIN rail (top hat rail) 35 mm | Other | 6.2 | 105.8 |
Loading...
Rated voltage(V) | 24 | Length(mm) | 105.8 | Operation temperature(°C) | -30|60 |
---|---|---|---|---|---|
Inflammability class of insulation material acc. with UL94 | Other | Closing plate required | false | Type of electrical connection 1 | Other |
Type of electrical connection 2 | - | Type of fuse insert | Mini circuit breaker | Type of fuse holder | Other |
Type of indication element for defect indication | - | Supply voltage for defect-indication(V) | 0|30 | Number of levels | - |
Voltage type for defect indication | - | Connectable conductor cross section solid-core(mm²) | 0.2|4 | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.2|2.5 |
Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.2|2.5 | Connectable conductor cross section multi-wired(mm²) | -|- | Material insulation body | - |
Connection position | - | Rated current In(A) | 24 |
This page is Electronic device circuit breaker, PTCB, part number 2908261.
You can find the detail information about specifications and dimensions on part number 2908261.
Part Number |
---|
2909902 |
2909910 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting method | Colour | Width/grid dimension (mm) | Height at lowest possible mounting height (mm) |
---|---|---|---|---|---|---|---|---|---|
42.09 € | 4 | Quote | - | - | - | - | |||
42.09 € | 4 | Quote | - | - | - | - |