Panel feed-through terminal block, HDFKV

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0708522
0708946
0709275
0709673
0709903
0714040
0714053
0714066
0714079
0714082
0714105
0714134
0714147
0714150
0717212
0717225
0717254
0717681
0717694
0717704
0717856
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Rated voltage
(V)
Inflammability class of insulation material acc. with UL94 Width/grid dimension
(mm)
Type of electrical connection 2 Thickness of mounting plate
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Material insulation body Rated current In
(A)

12.42 €

20 79 Days Grey690V018.8Screw connection1|616|5010|5016|506|16Other150

5.07 €

50 37 Days Grey400V210.1Soldering flag connection-|-0.5|160.5|100.5|100.5|4Other57

3.62 €

100 7 Days Green/yellow30-8.1Screw connection-|--|--|--|--|--30

31.86 €

10 37 Days Grey1000V025Screw connection1|625|9535|9535|9516|35Other232

6.67 €

50 37 Days Green/yellow500V012.1Bolt connection-|-0.5|250.5|160.5|160.5|6Other76

3.62 €

100 37 Days Grey400V08.1Screw connection-|-0.2|60.25|40.2|40.2|1.5Other32

6.43 €

50 37 Days Grey400V010.1Screw connection-|-0.5|160.5|100.5|100.5|4Other57

6.40 €

50 40 Days Grey1000V010.1Screw connection-|-0.5|160.5|100.5|100.5|4Other57

7.76 €

50 37 Days Grey500V012.1Screw connection-|-0.5|250.5|160.5|160.5|6Other76

9.22 €

25 40 Days Grey500V015.1Screw connection-|-6|354|2510|252.5|10Other101

31.86 €

10 37 Days Grey1000V025Screw connection1|625|9535|9535|9516|35-232

5.07 €

50 40 Days Grey400V210.1Soldering flag connection-|-0.5|160.5|100.5|100.5|4-57

6.43 €

50 40 Days Grey500V012.1Bolt connection-|-0.5|250.5|160.5|160.5|6Other76

7.30 €

25 37 Days Grey500V015.1Bolt connection-|-6|354|2510|252.5|10Other101

10.71 €

20 79 Days Grey690V018.8Bolt connection1|616|5010|5016|506|16Other150

10.71 €

20 79 Days Grey690V018.8Screw connection-|-16|5010|5016|506|16Other150

5.56 €

50 37 Days Grey1000V010.1Soldering flag connection-|-0.5|160.5|100.5|100.5|4Other57

8.09 €

50 40 Days Red500V012.1Screw connection-|-0.5|250.5|160.5|160.5|6Other76

8.09 €

50 40 Days Black500V012.1Screw connection-|-0.5|250.5|160.5|160.5|6Other76

8.09 €

50 37 Days Blue500V012.1Screw connection-|-0.5|250.5|160.5|160.5|6Other76

6.81 €

50 37 Days Blue500V012.1Bolt connection-|-0.5|250.5|160.5|160.5|6Other76

Loading...

  1. 1

Basic information

Mounting method - Number of poles 1 Operation temperature(°C) -|-
Number of clamp positions per pole - Closing plate required false Type of electrical connection 1 Screw connection
With integrated feed-through flange - Dimension vertical to mounting plate inner side(mm) - Dimension parallel to mounting plate inner side(mm) -
Dimension vertical to mounting plate outer side(mm) - Dimension parallel to mounting plate outer side(mm) - Connection position -
Explosion-tested version 'Ex e' -

Tech Support