Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0708522
Part Number
|
---|
0708522 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Rated voltage (V) | Inflammability class of insulation material acc. with UL94 | Width/grid dimension (mm) | Type of electrical connection 2 | Thickness of mounting plate (mm) | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Material insulation body | Rated current In (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.42 € | 20 | 79 Days | Grey | 690 | V0 | 18.8 | Screw connection | 1|6 | 16|50 | 10|50 | 16|50 | 6|16 | Other | 150 |
Loading...
Mounting method | - | Number of poles | 1 | Operation temperature(°C) | -|- |
---|---|---|---|---|---|
Number of clamp positions per pole | - | Closing plate required | false | Type of electrical connection 1 | Screw connection |
With integrated feed-through flange | - | Dimension vertical to mounting plate inner side(mm) | - | Dimension parallel to mounting plate inner side(mm) | - |
Dimension vertical to mounting plate outer side(mm) | - | Dimension parallel to mounting plate outer side(mm) | - | Connection position | - |
Explosion-tested version 'Ex e' | - |
This page is Panel feed-through terminal block, HDFKV, part number 0708522.
You can find the detail information about specifications and dimensions on part number 0708522.
Configure
Basic Attributes
Type
Colour
Rated voltage(V)
Inflammability class of insulation material acc. with UL94
Width/grid dimension(mm)
Type of electrical connection 2
Thickness of mounting plate(mm)
Connectable conductor cross section solid-core(mm²)
Connectable conductor cross section fine-strand with cable end sleeve(mm²)
Connectable conductor cross section fine-strand without cable end sleeve(mm²)
Connectable conductor cross section multi-wired(mm²)
Material insulation body
Rated current In(A)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0708946 |
0709275 |
0709673 |
0709903 |
0714040 |
0714053 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Rated voltage (V) | Inflammability class of insulation material acc. with UL94 | Width/grid dimension (mm) | Type of electrical connection 2 | Thickness of mounting plate (mm) | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Material insulation body | Rated current In (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.07 € | 50 | 37 Days | Grey | 400 | V2 | 10.1 | Soldering flag connection | -|- | 0.5|16 | 0.5|10 | 0.5|10 | 0.5|4 | Other | 57 | |||
3.62 € | 100 | 7 Days | Green/yellow | 30 | - | 8.1 | Screw connection | -|- | -|- | -|- | -|- | -|- | - | 30 | |||
31.86 € | 10 | 37 Days | Grey | 1000 | V0 | 25 | Screw connection | 1|6 | 25|95 | 35|95 | 35|95 | 16|35 | Other | 232 | |||
6.67 € | 50 | 37 Days | Green/yellow | 500 | V0 | 12.1 | Bolt connection | -|- | 0.5|25 | 0.5|16 | 0.5|16 | 0.5|6 | Other | 76 | |||
3.62 € | 100 | 37 Days | Grey | 400 | V0 | 8.1 | Screw connection | -|- | 0.2|6 | 0.25|4 | 0.2|4 | 0.2|1.5 | Other | 32 | |||
6.43 € | 50 | 37 Days | Grey | 400 | V0 | 10.1 | Screw connection | -|- | 0.5|16 | 0.5|10 | 0.5|10 | 0.5|4 | Other | 57 |