Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1033785
Mounting method | Other | Colour | Blue | Rated voltage(V) | 400 |
---|---|---|---|---|---|
Length(mm) | 56 | Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | V0 |
Width/grid dimension(mm) | 5.2 | Height at lowest possible mounting height(mm) | 35.3 | Closing plate required | true |
Type of electrical connection 1 | Other | Type of electrical connection 2 | Plug clamp connection | Type of slitting | - |
Type of cross disconnection | - | With integrated test socket | false | Number of levels | 1 |
Number of clamp positions per level | 2 | Internally connected stages | false | Connectable conductor cross section solid-core(mm²) | 0.14|4 |
Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.14|2.5 | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.14|2.5 | Connectable conductor cross section multi-wired(mm²) | 0.14|2.5 |
Material insulation body | Other | Connection position | - | Rated current In(A) | 20 |
This page is Knife disconnect terminal block, PTC, part number 1033785.
You can find the detail information about specifications and dimensions on part number 1033785.