Disconnect terminal block, ST

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3035577

Part Number
3035577
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.37 €

100 33 Days

Loading...

  1. 1

Basic information

Mounting method Other Colour Blue Rated voltage(V) 400
Length(mm) 60.5 Operation temperature(°C) -|- Inflammability class of insulation material acc. with UL94 V0
Width/grid dimension(mm) 5.2 Height at lowest possible mounting height(mm) 36.5 Closing plate required true
Type of electrical connection 1 Other Type of electrical connection 2 Spring clamp connection Type of slitting -
Type of cross disconnection - With integrated test socket false Number of levels 1
Number of clamp positions per level 2 Internally connected stages false Connectable conductor cross section solid-core(mm²) 0.08|4
Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.14|2.5 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.08|2.5 Connectable conductor cross section multi-wired(mm²) 0.08|2.5
Material insulation body Other Connection position - Rated current In(A) 20

This page is Disconnect terminal block, ST, part number 3035577.
You can find the detail information about specifications and dimensions on part number 3035577.

Tech Support